Please try our temporary product page: https://www.fibox.com/products-temporary/
Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
TA111107 5814039
Dimensions 110 x 110 x 65
Dimensions 4.33 x 4.33 x 2.56
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
- PC : IP65; IK07
Technical data
Product nr : 5814039
Description : Enclosure, ABS
Remarks : Grey cover
Package : 8
Unit : Piece
EAN : 6418074011473
SSTL number : 3438268
Electric No. Denmark : 8212045224
Electric No. Sweden : 5814039
ETIM : EC000261
Height (mm) : 110
Width (mm) : 110
Depth (mm) : 65
Height (inch) : 4.33
Width (inch) : 4.33
Depth (inch) : 2.56
Material : ABS
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Tempo / TEMPO 1111 / TA111107
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
Accessories
TA111107
Sample image
Order symbol : TA111107
Product nr : 5814039
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074011473
El. number :
- Finland : 3438268
- Denmark : 8212045224
- Sweden : 5814039
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 110 | 110 | 65 |
inch : | 4.33 | 4.33 | 2.56 |
Materials : | |
---|---|
Material : | ABS |
Temperatures : | |
---|---|
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
FP 10674 | Wall fastening lug (2 pcs) incl. screws |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: )