Fibox Enclosures : ALU : ALU ACCESSORIES





Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
Mounting plates (Galvanized steel, sheet thickness 1,5 mm)
69 x 64
Mounting plate, for enclosures: • 82x77x57, 252x81x57
69 x 114
Mounting plate, for enclosures: • 127x81x57, 252x81x57
69 x 164
Mounting plate, for enclosures: • 177x81x57, 252x81x57
69 x 240
Mounting plate, for enclosures: • 252x81x57
107 x 110
Mounting plate, for enclosures: • 122x120x90, 125x124x81, 362x125x81
107 x 207
Mounting plate, for enclosures: • 220x120x90, 222x125x81, 362x125x81
107 x 347
Mounting plate, for enclosures: • 362x125x81
146 x 146
Mounting plate, for enclosures: • 163x162x91
146 x 244
Mounting plate, for enclosures: • 263x162x91
146 x 346
Mounting plate, for enclosures: • 360x160x90, 361x160x91
215 x 184
Mounting plate, for enclosures: • 230x200x110, 230x200x180
215 x 264
Mounting plate, for enclosures: • 280x230x110
215 x 315
Mounting plate, for enclosures: • 330x230x110, 330x230x180
215 x 385
Mounting plate, for enclosures: • 401x230x110, 401x230x180
294 x 387
Mounting plate, for enclosures: • 403x310x110, 403x310x180
293 x 585
Mounting plate, for enclosures: • 600x310x110, 600x310x180
DIN-15 Mounting rails (Galvanized steel, rail height 5,0 mm)
15 x 65
DIN-15 Mounting rail, for enclosures: • 82x77x57
15 x 88
DIN-15 Mounting rail, for enclosures: • 100x66x46
15 x 115
DIN-15 Mounting rail, for enclosures: • 127x81x57
15 x 140
DIN-15 Mounting rail, for enclosures: • 152x66x46
15 x 165
DIN-15 Mounting rail, for enclosures: • 177x81x57
15 x 240
DIN-15 Mounting rail, for enclosures: • 252x81x57
DIN-35 Mounting rails (Galvanized steel, rail height 7,5 mm)
35 x 105
DIN-35 Mounting rail, for enclosures: • 122x120x90, 125x124x81, 362x125x81
35 x 140
DIN-35 Mounting rail, for enclosures: • 160x160x91, 163x162x91
35 x 180
DIN-35 Mounting rail • 230x200x110, 230x200x180
35 x 203
DIN-35 Mounting rail, for enclosures: • 220x120x90, 222x125x81
35 x 240
DIN-35 Mounting rail, for enclosures: • 252x81x57, 260x160x92, 263x162x91
35 x 260
DIN-35 Mounting rail, for enclosures: • 280x230x110
35 x 310
DIN-35 Mounting rail, for enclosures: • 330x230x110, 330x230x180
35 x 340
DIN-35 Mounting rail, for enclosures: • 360x160x90
35 x 343
DIN-35 Mounting rail, for enclosures: • 362x125x81, 361x160x91
35 x 383
DIN-35 Mounting rail, for enclosures: • 401x230x110, 401x230x180, 403x310x110, 403x310x180, 402x250x120, 406x401x120
35 x 580
DIN-35 Mounting rail, for enclosures: • 600x230x110, 600x310x110, 600x310x180
Hinges and wall mounting
Hinge set
Wire hinge set • one pair with screw, M6x30
11 x 42
Wall fastening lug (2 pcs), for enclosures: • 66x60x46-252x81x57, 80x75x55-190x75x55
15 x 50
Wall fastening lug (2 pcs), for enclosures: • 125x124x81-600x310x180, 122x120x90-406x401x120
Cover screw • M4x20
Cover screw • M6x30
Mounting and earth screws
Mounting screw M4x6
Mounting screw M6x8
Selftapping taptite screw M3, for enclosures: • 66x60x45-252x81x57
Selftapping taptite screw M5, for enclosures: • 125x124x81-360x160x90
Earth screw • for small AL-enclosures up to 0825
Earth screw • for big AL-enclosures from 1212
Earth screw set (2 pcs)
Screw set for small AL-enclosures up to 0825 • incl. 2 earth and 4 mounting screws
Screw set for big AL-enclosures from 1212 • incl. 2 earth and 4 mounting screws

Copyright
Legal Notice