Product card: ALNX 233318



Sample photo

Including: Base, cover with PUR gasket, stainless steel cover screws, with mounting and earth screws and earth terminal.



Product nbr:

 

7815390

Description:

 

Enclosure, aluminium

Remarks:

 

II 2GD; Ex e IIC Gb; Ex tb IIIC Db IP66

Package:

 

6

Unit:

 

PCS

Product group:

 

ALX EURONORD (EU Alu EX)

EAN:

 

6418074070326

SSTL number:

 

3420330

Electric No. Sweden:

 

7815390

ETIM:

 

EC002503 EC002503

Support items:

Product card (PDF)

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

330.0

Width (mm):

 

230.0

Height (mm):

 

180.0


Length (inch):

 

13.0

Width (inch):

 

9.1

Height (inch):

 

7.1

Installation position:

Upright on a wall, pole or frame


Materials:

Material:

 

Aluminium

Base colour:

 

RAL 7001

Cover screws material:

 

Stainless steel

Cover colour:

 

RAL 7001

Gasket material:

 

Polyurethane

Temperatures:

Temperature °C (continuous):

 

-40 … 60 °C

Temperature °F (continuous):

 

-40 … 140 °F


Ratings:

Ingress Protection (EN 60529):

 

IP66

Certficates:

ATEX


Product is connected to following catalogs:

Fibox Enclosures :  ALU :  ALU 2333
Fibox Enclosures :  EX ENCLOSURES :  ALNX


Copyright
Legal Notice