Product card: MRS 28541



Sample photo



Product nbr:

 

7028541

Description:

 

Wall fastening lug (2 pcs), for enclosures:

Remarks:

 

125x124x81-600x310x180, 122x120x90-406x401x120

Package:

 

30

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074033758

SSTL number:

 

3423995

Electric No. Denmark:

 

8212006014

Electric No. Italy:

 

7390735

Electric No. Sweden:

 

2536283

ETIM:

 

EC002620 EC002620

Support items:

Cad-files (registration needed)


Dimensions:

Length (mm):

 

15.0

Width (mm):

 

50.0


Length (inch):

 

0.6

Width (inch):

 

2.0


Product is connected to following catalogs:

Fibox Enclosures :  EX ENCLOSURES :  PEX
Fibox Enclosures :  ALU :  ALU 1212
Fibox Enclosures :  ALU :  ALU 1222
Fibox Enclosures :  ALU :  ALU 1236
Fibox Enclosures :  ALU :  ALU 1616
Fibox Enclosures :  ALU :  ALU 1626
Fibox Enclosures :  ALU :  ALU 1636
Fibox Enclosures :  ALU :  ALU 2320
Fibox Enclosures :  ALU :  ALU 2328
Fibox Enclosures :  ALU :  ALU 2333
Fibox Enclosures :  ALU :  ALU 2340
Fibox Enclosures :  ALU :  ALU 3140
Fibox Enclosures :  ALU :  ALU 3160
Fibox Enclosures :  ALU :  ALU ACCESSORIES
Fibox Enclosures :  EURONORD :  P 1212
Fibox Enclosures :  EURONORD :  P 1222
Fibox Enclosures :  EURONORD :  P 1616
Fibox Enclosures :  EURONORD :  P 1626
Fibox Enclosures :  EURONORD :  P 1636
Fibox Enclosures :  EURONORD :  P 2526
Fibox Enclosures :  EURONORD :  P 2540
Fibox Enclosures :  EURONORD :  P 4040
Fibox Enclosures :  EURONORD :  P ACCESSORIES


Copyright
Legal Notice