Product card: ARH 2333



Sample photo



Product nbr:

 

9822014

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

330x230x110, 330x230x180

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074034380

SSTL number:

 

3423976

Electric No. Denmark:

 

8212005387

Electric No. Italy:

 

7390492

Electric No. Sweden:

 

9822014

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

310.0


Length (inch):

 

1.4

Width (inch):

 

12.2


Product is connected to following catalogs:

Fibox Enclosures :  ALU :  ALU 2333
Fibox Enclosures :  ALU :  ALU ACCESSORIES


Copyright
Legal Notice