Product card: AM 2333



Sample photo



Product nbr:

 

9511017

Description:

 

Mounting plate, for enclosures:

Remarks:

 

330x230x110, 330x230x180

Package:

 

1

Unit:

 

PCS

Product group:

 

EURONORD Accessories

EAN:

 

6418074033925

SSTL number:

 

3423956

Electric No. Denmark:

 

8212005099

Electric No. Italy:

 

7390365

Electric No. Sweden:

 

2538783

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

215.0

Width (mm):

 

315.0


Length (inch):

 

8.5

Width (inch):

 

12.4


Product is connected to following catalogs:

Fibox Enclosures :  ALU :  ALU 2333
Fibox Enclosures :  ALU :  ALU ACCESSORIES


Copyright
Legal Notice