Product card: ALN 233311



Sample photo

Including: Base with screws for mounting plate/DIN-rail, cover with PUR gasket and stainless steel cover screws.



Product nbr:

 

7811380

Description:

 

Enclosure, aluminium

Remarks:

 

Aluminium

Package:

 

1

Unit:

 

PCS

Product group:

 

ALU EURO Enclosures

EAN:

 

6418074016195

SSTL number:

 

3420038

Electric No. Denmark:

 

8212045787

Electric No. Sweden:

 

7811380

ETIM:

 

EC000261 EC000261

Support items:

Product card (PDF)

Dimensional drawing (mm)

Dimensional drawing (inch)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

330.0

Width (mm):

 

230.0

Height (mm):

 

110.0


Length (inch):

 

13.0

Width (inch):

 

9.1

Height (inch):

 

4.3

Installation position:

Upright on a wall, pole or frame


Materials:

Material:

 

Aluminium

Base colour:

 

RAL 7001

Cover screws material:

 

Stainless steel

Cover colour:

 

RAL 7001

Temperatures:

Temperature °C (short term):

 

-50 … 140 °C

Temperature °C (continuous):

 

-50 … 80 °C

Temperature °F (short term):

 

-60 … 285 °F

Temperature °F (continuous):

 

-60 … 175 °F


Ratings:

Ingress Protection (EN 60529):

 

IP66/IP67/IP68

Impact Resistance (EN 62262):

 

IK08

NEMA Class:

 

NEMA 1, 4, 4X, 12, 13


Product is connected to following catalogs:

Fibox Enclosures :  ALU :  ALU 2333


Copyright
Legal Notice