Skip to content
 
    Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
   
Previous slide
ALN 162609 product image 1
ALN 162609 product image 2
ALN 162609 product image 1
Next slide
ALN 162609 thumbnail image 1
ALN 162609 thumbnail image 2
ALN 162609 thumbnail image 1

ALUN / ALU 1626 / ALN 162609

ALN 162609 7811290

UL Name : ALN UL 162609

Dimensions 162 x 263 x 91

Dimensions 6.38 x 10.35 x 3.58

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

  • PC : IP66; IP67; IP68; IK08
Technical data
Product:

Product nr : 7811290

Description : Enclosure, aluminium

Remarks : Aluminium

Package : 1

Unit : Piece

EAN : 6418074016133

SSTL number : 3420052

Electric No. Denmark : 8212045729

Electric No. Sweden : 2500918

ETIM : EC000261

Dimensions :

Height (mm) : 162

Width (mm) : 263

Depth (mm) : 91

Height (inch) : 6.38

Width (inch) : 10.35

Depth (inch) : 3.58

Materials :

Material : Aluminum

Base colour : RAL_7001

Cover colour : RAL 7001

Gasket material : Polyurethane

Temperatures :

Temperature °C : -50 … 80

Temperature °F : -60 … 175

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP66IP67IP68

Impact Resistance (EN 62262): IK08

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

UL Type : NEMA__1_4_4X_6_12_13

Product is connected to following catalogues :

ALUN / ALU 1626 / ALN 162609

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

ALN 162609

Fibox
7811290_ALN162609_2_72dpi.jpg

Sample image

Order symbol : ALN 162609

Product nr : 7811290

UL Name : ALN UL 162609

Description : Enclosure, aluminium

Remarks : Aluminium

EAN : 6418074016133

El. number :

  • Finland : 3420052
  • Denmark : 8212045729
  • Sweden : 2500918

Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

ALN162609
Dimensions : Height Width Depth
mm : 162 263 91
inch : 6.38 10.35 3.58
Materials :
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -50 … 80
Temperature °F (continuous) : -60 … 175
Accessories :
AM 1626 Mounting plate, for enclosures:
(146 x 244 x 1)
ARH 26 DIN-35 Mounting rail, for enclosures:
(240 x 35 x 1)
MR 75005 Selftapping taptite screw M5, for enclosures:
MRS 28541 Wall fastening lug (2 pcs), for enclosures:
(15 x 50 x 1)
ARM 0825 DIN-15 Mounting rail, for enclosures:
(240 x 15 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67; IP68;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Not insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type NEMA__1_4_4X_6_12_13
Certificates :
SGSFIMKO_ALU