Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
ALN 122208 7811230
UL Name : ALN UL 122208
Dimensions 125 x 222 x 81
Dimensions 4.92 x 8.74 x 3.19
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- PC : IP66; IP67; IP68; IK08
Technical data
Product nr : 7811230
Description : Enclosure, aluminium
Remarks : Aluminium
Package : 1
Unit : Piece
EAN : 6418074016119
SSTL number : 3420049
Electric No. Denmark : 8212045693
Electric No. Sweden : 2500913
ETIM : EC000261
Height (mm) : 125
Width (mm) : 222
Depth (mm) : 81
Height (inch) : 4.92
Width (inch) : 8.74
Depth (inch) : 3.19
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67IP68
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : NEMA__1_4_4X_6_12_13
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
ALN 122208
Sample image
Order symbol : ALN 122208
Product nr : 7811230
UL Name : ALN UL 122208
Description : Enclosure, aluminium
Remarks : Aluminium
EAN : 6418074016119
El. number :
- Finland : 3420049
- Denmark : 8212045693
- Sweden : 2500913
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 125 | 222 | 81 |
inch : | 4.92 | 8.74 | 3.19 |
Materials : | |
---|---|
Material : | Aluminum |
Base colour : | RAL_7001 |
Cover colour : | RAL 7001 |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Accessories : | |
---|---|
ARH 22 |
DIN-35 Mounting rail, for enclosures:
(203 x 35 x 1) |
MR 75005 | Selftapping taptite screw M5, for enclosures: |
MRS 28541 |
Wall fastening lug (2 pcs), for enclosures:
(15 x 50 x 1) |
AM 1222 |
Mounting plate, for enclosures:
(107 x 207 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; IP68; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
UL Type | NEMA__1_4_4X_6_12_13 |
Certificates : | |
---|---|
SGSFIMKO_ALU |
© Fibox Oy, Data subject to change without notice (printed: )