Please try our temporary product page: https://www.fibox.com/products-temporary/
Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
ALN 060605 7811060
UL Name : ALN UL 060605
Dimensions 66 x 60 x 46
Dimensions 2.6 x 2.36 x 1.81
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- PC : IP66; IP67; IP68; IK08
Technical data
Product nr : 7811060
Description : Enclosure, aluminium
Remarks : Aluminium
Package : 4
Unit : Piece
EAN : 6418074016034
SSTL number : 3413045
Electric No. Denmark : 8212045619
Electric No. Sweden : 2500901
ETIM : EC000261
Height (mm) : 66
Width (mm) : 60
Depth (mm) : 46
Height (inch) : 2.6
Width (inch) : 2.36
Depth (inch) : 1.81
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67IP68
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : NEMA__1_4_4X_6_12_13
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
ALN 060605
Sample image
Order symbol : ALN 060605
Product nr : 7811060
UL Name : ALN UL 060605
Description : Enclosure, aluminium
Remarks : Aluminium
EAN : 6418074016034
El. number :
- Finland : 3413045
- Denmark : 8212045619
- Sweden : 2500901
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 66 | 60 | 46 |
inch : | 2.6 | 2.36 | 1.81 |
Materials : | |
---|---|
Material : | Aluminum |
Base colour : | RAL_7001 |
Cover colour : | RAL 7001 |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (continuous) : | -60 … 175 |
Accessories : | |
---|---|
MIV 5 |
DIN-35 Mounting rail, for enclosures:
(50 x 35 x 1) |
MR 75003 | Selftapping taptite screw M3, for enclosures: |
TRM 0507 |
DIN-15 Mounting rail, for enclosures:
(48 x 15 x 1) |
MRS 28540 |
Wall fastening lug (2 pcs), for enclosures:
(11 x 42 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; IP68; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
UL Type | NEMA__1_4_4X_6_12_13 |
Certificates : | |
---|---|
SGSFIMKO_ALU |
© Fibox Oy, Data subject to change without notice (printed: )