Fibox Enclosures : MNX : PCM 200


Dimensional drawing (mm)

 GIF

Dimensional drawing (inch)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
255 x 180 x 63
Enclosure, PC, metric knock-outs • Grey cover
255 x 180 x 75
Enclosure, PC, metric knock-outs • Grey cover
255 x 180 x 100
Enclosure, PC, metric knock-outs • Grey cover
255 x 180 x 150
Enclosure, PC, metric knock-outs • Grey cover
255 x 180 x 63
Enclosure, PC, metric knock-outs • Smoked transparent cover
255 x 180 x 75
Enclosure, PC, metric knock-outs • Smoked transparent cover
255 x 180 x 100
Enclosure, PC, metric knock-outs • Smoked transparent cover
255 x 180 x 150
Enclosure, PC, metric knock-outs • Smoked transparent cover
Accessories
223 x 148
Mounting plate (Galvanized steel), for enclosures: • 255x180x63-255x180x175
15 x 150
DIN-15 Mounting rail, for enclosures: • 180x130x35-360x255x152
15 x 225
DIN-15 Mounting rail, for enclosures: • 255x180x63-360x255x152
35 x 150
DIN-35 Mounting rail, for enclosures: • 180x130x35-360x255x152
35 x 225
DIN-35 Mounting rail, for enclosures: • 255x180x63-360x255x152
237 x 170
Front plate (Aluminium), for enclosures: • 255x180x63-255x180x175
Front plate hinge series • for FP A 150-200
Wall fastening lug (4 pcs) • incl. screws

Copyright
Legal Notice