Skip to content
 
    Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
   
Previous slide
Next slide

MNX / MNX 200XH / ABS 200/125 XHG

ABS 200/125 XHG 6083327

Dimensions 255 x 180 x 125

Dimensions 10.04 x 7.09 x 4.92

Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

  • PC : IP66; IP67; IK07
Technical data
Product:

Product nr : 6083327

Description : Enclosure, ABS

Remarks : Extra high base, grey cover

Package : 4

Unit : Piece

EAN : 6418074021731

SSTL number : 3421744

Electric No. Denmark : 8212023819

Electric No. Sweden : 6083327

ETIM : EC000261

Dimensions :

Height (mm) : 255

Width (mm) : 180

Depth (mm) : 125

Height (inch) : 10.04

Width (inch) : 7.09

Depth (inch) : 4.92

Materials :

Material : ABS

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN 62208:2011. IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

MNX / MNX 200XH / ABS 200/125 XHG

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

ABS 200/125 XHG

Fibox

Sample image

Order symbol : ABS 200/125 XHG

Product nr : 6083327

Description : Enclosure, ABS

Remarks : Extra high base, grey cover

EAN : 6418074021731

El. number :

  • Finland : 3421744
  • Denmark : 8212023819
  • Sweden : 6083327

Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

MNX200XH
Dimensions : Height Width Depth
mm : 255 180 125
inch : 10.04 7.09 4.92
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
MIN 20 DIN-15 Mounting rail, for enclosures:
(225 x 15 x 1)
HFP 180 Front plate hinge series
MIN 15 DIN-15 Mounting rail, for enclosures:
(150 x 15 x 1)
MIV 200 Mounting plate (Galvanized steel), for enclosures:
(223 x 148 x 1)
FP A 200/180 Front plate (Aluminium), for enclosures:
(237 x 170 x 1)
MIV 15 DIN-35 Mounting rail, for enclosures:
(150 x 35 x 1)
FP 22046 Wall fastening lug (4 pcs)
MIV 20 DIN-35 Mounting rail, for enclosures:
(225 x 35 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 41115