Product card: MIV 15



Sample photo



Product nbr:

 

5514083

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

180x130x35-360x255x152

Package:

 

4

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074033208

SSTL number:

 

3424972

Electric No. Denmark:

 

8212001077

Electric No. Italy:

 

7190410

Electric No. Sweden:

 

2537207

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

150.0


Length (inch):

 

1.4

Width (inch):

 

5.9


Product is connected to following catalogs:

Fibox Enclosures :  MNX :  PC/ABS 150L
Fibox Enclosures :  MNX :  PC/ABS 150H
Fibox Enclosures :  MNX :  PC/ABS 175H
Fibox Enclosures :  MNX :  PC/ABS 200H
Fibox Enclosures :  MNX :  PC/ABS 200XH
Fibox Enclosures :  MNX :  PCM 150
Fibox Enclosures :  MNX :  PCM 175
Fibox Enclosures :  MNX :  PCM 200
Fibox Enclosures :  MNX :  PCM 200X
Fibox Enclosures :  MNX :  ACCESSORIES

Fibox Enclosures :  MNX :  PC/ABS 150XH
Fibox Enclosures :  MNX :  PCM 150X
Fibox Enclosures :  MNX :  PC/ABS 300Z
Fibox Enclosures :  MNX :  PCM 300Z
Fibox Enclosures :  MNX :  PC/ABS 175XH
Fibox Enclosures :  MNX :  PCM 175X


Copyright
Legal Notice