Product card: MIV 175



Sample photo



Product nbr:

 

5514079

Description:

 

Mounting plate (Galvanized steel), for enclosures:

Remarks:

 

180x180x60-180x180x125

Package:

 

4

Unit:

 

PCS

Product group:

 

MINI & MNX Accessories

EAN:

 

6418074039514

SSTL number:

 

3424963

Electric No. Denmark:

 

8212000984

Electric No. Italy:

 

7190340

Electric No. Sweden:

 

2537220

ETIM:

 

EC000213 EC000213

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

148.0

Width (mm):

 

148.0


Length (inch):

 

5.8

Width (inch):

 

5.8


Product is connected to following catalogs:

Fibox Enclosures :  MNX :  PC/ABS 175H
Fibox Enclosures :  MNX :  PCM 175
Fibox Enclosures :  MNX :  ACCESSORIES
Fibox Enclosures :  MNX :  PC/ABS 175XH
Fibox Enclosures :  MNX :  PCM 175X


Copyright
Legal Notice