Product card: ABS 175/100 HT
|
Including:
Base with TPE gasket, screws for mounting plate/DIN-rail and cover with polyamide cover screws.
|
Product nbr:
|
|
6081921
|
|
Description:
|
|
Enclosure, ABS
|
Remarks:
|
|
High base, smoked transparent cover
|
Package:
|
|
24
|
Unit:
|
|
PCS
|
Product group:
|
|
MNX ABS Enclosures
|
EAN:
|
|
6418074023223
|
SSTL number:
|
|
3420643
|
Electric No. Denmark:
|
|
8212023615
|
Electric No. Italy:
|
|
7362115
|
Electric No. Sweden:
|
|
2535866
|
ETIM:
|
|
EC000261 EC000261
|
|
Support items:
Product card (PDF)
Dimensional drawing (mm)
Dimensional drawing (inch)
Cad-files (registration needed)
|
|
Dimensions:
|
Length (mm):
|
|
180.0
|
Width (mm):
|
|
180.0
|
Height (mm):
|
|
100.0
|
|
Length (inch):
|
|
7.1
|
Width (inch):
|
|
7.1
|
Height (inch):
|
|
3.9
|
|
Installation position:
|
Upright on a wall, pole or frame
|
|
|
|
Materials:
|
Material:
|
|
ABS
|
Base colour:
|
|
RAL 7035 -light grey
|
Cover screws material:
|
|
Polyamide
|
Cover colour:
|
|
Smoked grey
|
Cover screws colour:
|
|
Black
|
Gasket material:
|
|
TPE
|
|
Temperatures:
|
Temperature °C (short term):
|
|
-40 … 80 °C
|
Temperature °C (continuous):
|
|
-40 … 60 °C
|
Temperature °F (short term):
|
|
-40 … 175 °F
|
Temperature °F (continuous):
|
|
-40 … 140 °F
|
|
|
|
Ratings:
|
Ingress Protection (EN 60529):
|
|
IP66/IP67
|
Impact Resistance (EN 62262):
|
|
IK07
|
Electrical insulation:
|
|
Totally insulated
|
Halogen free (DIN/VDE 0472, Part 815):
|
|
1
|
Flammability Rating:
|
|
UL 94 HB
|
Glow Wire Test (IEC 695-2-1) °C:
|
|
650
|
NEMA Class:
|
|
NEMA 1, 4, 4X, 6, 12, 13
|
|
|
Product is connected to following catalogs:
Fibox Enclosures :
MNX :
PC/ABS 175H
|