Product card: B-3



Sample photo



Product nbr:

 

8524030

Description:

 

DIN-35 Mounting rail, for enclosures:

Remarks:

 

100x100x35-100x100x75, 110x80x65, 110x80x85

Package:

 

8

Unit:

 

PCS

Product group:

 

PICCOLO Accessories

EAN:

 

6418074033499

SSTL number:

 

3423914

Electric No. Denmark:

 

8212002254

Electric No. Italy:

 

7290205

Electric No. Sweden:

 

2536902

ETIM:

 

EC001285 EC001285

Support items:

Dimensional drawing (mm)

Cad-files (registration needed)


Dimensions:

Length (mm):

 

35.0

Width (mm):

 

80.0


Length (inch):

 

1.4

Width (inch):

 

3.1


Product is connected to following catalogs:

Fibox Enclosures :  PICCOLO :  ACCESSORIES
Fibox Enclosures :  PICCOLO :  PC/ABS B
Fibox Enclosures :  MNX :  PC/ABS 95L
Fibox Enclosures :  MNX :  PC/ABS 95H
Fibox Enclosures :  MNX :  PCM 95
Fibox Enclosures :  MNX :  ACCESSORIES


Copyright
Legal Notice