Skip to content
 
    Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
   
Previous slide
Next slide

MNX / MNX 150H / ABS 150/75 HT

ABS 150/75 HT 6081914

Dimensions 180 x 130 x 75

Dimensions 7.09 x 5.12 x 2.95

Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

  • PC : IP66; IP67; IK07
Technical data
Product:

Product nr : 6081914

Description : Enclosure, ABS

Remarks : High base, smoked transparent cover

Package : 4

Unit : Piece

EAN : 6418074023186

SSTL number : 3420633

Electric No. Denmark : 8212023576

Electric No. Sweden : 2535854

ETIM : EC000261

Dimensions :

Height (mm) : 180

Width (mm) : 130

Depth (mm) : 75

Height (inch) : 7.09

Width (inch) : 5.12

Depth (inch) : 2.95

Materials :

Material : ABS

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN 62208:2011. IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

MNX / MNX 150H / ABS 150/75 HT

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

ABS 150/75 HT

Fibox

Sample image

Order symbol : ABS 150/75 HT

Product nr : 6081914

Description : Enclosure, ABS

Remarks : High base, smoked transparent cover

EAN : 6418074023186

El. number :

  • Finland : 3420633
  • Denmark : 8212023576
  • Sweden : 2535854

Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

MNX150H
Dimensions : Height Width Depth
mm : 180 130 75
inch : 7.09 5.12 2.95
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
MIV 10 DIN-35 Mounting rail, for enclosures:
(100 x 35 x 1)
FP A 150/180 Front plate (Aluminium), for enclosures:
(170 x 112 x 1)
HFP 180 Front plate hinge series
MIV 150 Mounting plate (Galvanized steel), for enclosures:
(148 x 98 x 1)
MIN 15 DIN-15 Mounting rail, for enclosures:
(150 x 15 x 1)
MIN 10 DIN-15 Mounting rail, for enclosures:
MIV 15 DIN-35 Mounting rail, for enclosures:
(150 x 35 x 1)
FP 22046 Wall fastening lug (4 pcs)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 41115