MIN 10 6314576
Technical data
Product nr : 6314576
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 130x80x35-180x130x175
Package : 8
Unit : Piece
EAN : 6418074023285
SSTL number : 3425032
Electric No. Denmark : 8212001161
Electric No. Sweden : 2535908
Height (mm) : 100
Width (mm) : 15
Depth (mm) : 1
Height (inch) : 3.94
Width (inch) : 0.59
Depth (inch) : 0.04
MNX / MNX Accessories / MIN 10
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MIN 10
Sample image
Order symbol : MIN 10
Product nr : 6314576
Description : DIN-15 Mounting rail, for enclosures:
Remarks : 130x80x35-180x130x175
EAN : 6418074023285
El. number :
- Finland : 3425032
- Denmark : 8212001161
- Sweden : 2535908
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 100 | 15 | 1 |
inch : | 3.94 | 0.59 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )