Skip to content
  
Previous slide
MIV 100 product image 1
MIV 100 product image 1
Next slide
MIV 100 thumbnail image 1
MIV 100 thumbnail image 1

MNX / MNX Accessories / MIV 100

MIV 100 5514076

Dimensions 98 x 48 x 1

Dimensions 3.86 x 1.89 x 0.04

Technical data
Product:

Product nr : 5514076

Description : Mounting plate (Galvanized steel), for enclosures:

Remarks : 130x80x35-130x80x125

Package : 8

Unit : Piece

EAN : 6418074039484

SSTL number : 3424960

Electric No. Denmark : 8212000955

Electric No. Sweden : 2537211

Dimensions :

Height (mm) : 98

Width (mm) : 48

Depth (mm) : 1

Height (inch) : 3.86

Width (inch) : 1.89

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

MNX / MNX Accessories / MIV 100

Dimensional Drawings
CAD Files
Contact

MIV 100

Fibox
m_plate_mnx

Sample image

Order symbol : MIV 100

Product nr : 5514076

Description : Mounting plate (Galvanized steel), for enclosures:

Remarks : 130x80x35-130x80x125

EAN : 6418074039484

El. number :

  • Finland : 3424960
  • Denmark : 8212000955
  • Sweden : 2537211
MIV_100
Dimensions : Height Width Depth
mm : 98 48 1
inch : 3.86 1.89 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -