Skip to content
  
Previous slide
FP A 100/130 product image 1
FP A 100/130 product image 1
Next slide
FP A 100/130 thumbnail image 1
FP A 100/130 thumbnail image 1

MNX / MNX Accessories / FP A 100/130

FP A 100/130 6314570

Dimensions 120 x 62 x 1

Dimensions 4.72 x 2.44 x 0.04

Technical data
Product:

Product nr : 6314570

Description : Front plate (Aluminium), for enclosures:

Remarks : 130x80x35-130x80x125

Package : 8

Unit : Piece

EAN : 6418074023339

SSTL number : 3425050

Electric No. Denmark : 8212024122

Electric No. Sweden : 2535919

Dimensions :

Height (mm) : 120

Width (mm) : 62

Depth (mm) : 1

Height (inch) : 4.72

Width (inch) : 2.44

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

MNX / MNX Accessories / FP A 100/130

Dimensional Drawings
CAD Files
Contact

FP A 100/130

Fibox
front_plate_mnx

Sample image

Order symbol : FP A 100/130

Product nr : 6314570

Description : Front plate (Aluminium), for enclosures:

Remarks : 130x80x35-130x80x125

EAN : 6418074023339

El. number :

  • Finland : 3425050
  • Denmark : 8212024122
  • Sweden : 2535919
FPA_100_130
Dimensions : Height Width Depth
mm : 120 62 1
inch : 4.72 2.44 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -