Fibox Enclosures : MNX : PC/ABS 100L


Dimensional drawing (mm)

 GIF

Dimensional drawing (inch)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
130 x 80 x 35
Enclosure, PC • Low base, grey cover
130 x 80 x 50
Enclosure, PC • Low base, grey cover
130 x 80 x 75
Enclosure, PC • Low base, grey cover
130 x 80 x 100
Enclosure, PC • Low base, grey cover
130 x 80 x 35
Enclosure, PC • Low base, smoked transparent cover
130 x 80 x 50
Enclosure, PC • Low base, smoked transparent cover
130 x 80 x 75
Enclosure, PC • Low base, smoked transparent cover
130 x 80 x 100
Enclosure, PC • Low base, smoked transparent cover
130 x 80 x 35
Enclosure, ABS • Low base, grey cover
130 x 80 x 50
Enclosure, ABS • Low base, grey cover
130 x 80 x 75
Enclosure, ABS • Low base, grey cover
130 x 80 x 100
Enclosure, ABS • Low base, grey cover
130 x 80 x 35
Enclosure, ABS • Low base, smoked transparent cover
130 x 80 x 50
Enclosure, ABS • Low base, smoked transparent cover
130 x 80 x 75
Enclosure, ABS • Low base, smoked transparent cover
130 x 80 x 100
Enclosure, ABS • Low base, smoked transparent cover
Accessories
98 x 48
Mounting plate (Galvanized steel), for enclosures: • 130x80x35-130x80x125
15 x 50
DIN-15 Mounting rail, for enclosures: • 130x80x35-130x80x125
15 x 100
DIN-15 Mounting rail, for enclosures: • 130x80x35-180x130x175
35 x 50
DIN-35 Mounting rail, for enclosures: • 130x80x35-130x80x125
35 x 100
DIN-35 Mounting rail, for enclosures: • 130x80x35-180x130x175
120 x 62
Front plate (Aluminium), for enclosures: • 130x80x35-130x80x125
Front plate hinge series • for FP A 100-125
Wall fastening lug (4 pcs) • incl. screws

Copyright
Legal Notice