Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
ABS 150/150 XHG 6083336
Dimensions 180 x 130 x 150
Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
- PC : IP66; IP67; IK07
Technical data
Product nr : 6083336
Description : Enclosure, ABS
Remarks : Extra high base, grey cover
Package : 4
Unit : Piece
EAN : 6418074061348
SSTL number : 3435634
Electric No. Denmark : 8212028241
Electric No. Sweden : 6083336
ETIM : EC000261
Height (mm) : 180
Width (mm) : 130
Depth (mm) : 150
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN 62208:2011. IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
ABS 150/150 XHG
Sample image
Order symbol : ABS 150/150 XHG
Product nr : 6083336
Description : Enclosure, ABS
Remarks : Extra high base, grey cover
EAN : 6418074061348
El. number :
- Finland : 3435634
- Denmark : 8212028241
- Sweden : 6083336
Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 180 | 130 | 150 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
MIV 10 |
DIN-35 Mounting rail, for enclosures:
(100 x 35 x 1) |
FP A 150/180 |
Front plate (Aluminium), for enclosures:
(170 x 112 x 1) |
HFP 180 | Front plate hinge series |
MIV 150 |
Mounting plate (Galvanized steel), for enclosures:
(148 x 98 x 1) |
MIN 15 |
DIN-15 Mounting rail, for enclosures:
(150 x 15 x 1) |
MIN 10 | DIN-15 Mounting rail, for enclosures: |
MIV 15 |
DIN-35 Mounting rail, for enclosures:
(150 x 35 x 1) |
FP 22046 | Wall fastening lug (4 pcs) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 41115 |
© Fibox Oy, Data subject to change without notice (printed: )