Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
PC 300/150 ZT 6017938
Dimensions 360 x 255 x 152
Dimensions 14.17 x 10.04 x 5.98
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
- PC : IP66; IP67; IK08
Technical data
Product nr : 6017938
Description : Enclosure, PC
Remarks : Smoked transparent cover
Package : 2
Unit : Piece
EAN : 6418074061522
SSTL number : 3435626
Electric No. Denmark : 8212027996
Electric No. Sweden : 6017938
ETIM : EC000261
Height (mm) : 360
Width (mm) : 255
Depth (mm) : 152
Height (inch) : 14.17
Width (inch) : 10.04
Depth (inch) : 5.98
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
Accessories
PC 300/150 ZT
Sample image
Order symbol : PC 300/150 ZT
Product nr : 6017938
Description : Enclosure, PC
Remarks : Smoked transparent cover
EAN : 6418074061522
El. number :
- Finland : 3435626
- Denmark : 8212027996
- Sweden : 6017938
Including : Base with TPE gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 360 | 255 | 152 |
inch : | 14.17 | 10.04 | 5.98 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Clear transparent |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
MIN 20 |
DIN-15 Mounting rail, for enclosures:
(225 x 15 x 1) |
MIV 150 |
Mounting plate (Galvanized steel), for enclosures:
(148 x 98 x 1) |
MIN 15 |
DIN-15 Mounting rail, for enclosures:
(150 x 15 x 1) |
MIV 200 |
Mounting plate (Galvanized steel), for enclosures:
(223 x 148 x 1) |
MIV 30 |
DIN-35 Mounting rail, for enclosures:
(329 x 35 x 1) |
MIV 15 |
DIN-35 Mounting rail, for enclosures:
(150 x 35 x 1) |
FP 10674 | Wall fastening lug (2 pcs) incl. screws |
MIV 300 | Mounting plate (Galvanized steel), for enclosures: |
MIV 20 |
DIN-35 Mounting rail, for enclosures:
(225 x 35 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40847 |
© Fibox Oy, Data subject to change without notice (printed: )