Fibox Enclosures : MNX : PC/ABS 300Z


Dimensional drawing (mm)

 GIF

Dimensional drawing (inch)

 GIF




Order symbol
Product nbr
EAN
Dimensions (mm)
Description • Remarks
360 x 255 x 152
Enclosure, PC • Grey cover
360 x 255 x 152
Enclosure, PC • Smoked transparent cover
360 x 255 x 152
Enclosure, ABS • Grey cover
360 x 255 x 152
Enclosure, ABS • Smoked transparent cover
Accessories
330 x 225
Mounting plate (Galvanized steel), for enclosures: • 360x255x152
223 x 148
Mounting plate (Galvanized steel), for enclosures: • 255x180x63-255x180x175
148 x 98
Mounting plate (Galvanized steel), for enclosures: • 180x130x35-255x180x175
15 x 225
DIN-15 Mounting rail, for enclosures: • 255x180x63-360x255x152
15 x 150
DIN-15 Mounting rail, for enclosures: • 180x130x35-360x255x152
35 x 329
DIN-35 Mounting rail, for enclosures: • 360x255x152
35 x 225
DIN-35 Mounting rail, for enclosures: • 255x180x63-360x255x152
35 x 150
DIN-35 Mounting rail, for enclosures: • 180x130x35-360x255x152
Wall fastening lug (2 pcs) incl. screws • (MNX 300 requires 2 sets) Not for CM 30/25

Copyright
Legal Notice