Skip to content
 
    Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
   
Previous slide
TA342912 product image 1
TA342912 product image 2
TA342912 product image 2
Next slide
TA342912 thumbnail image 1
TA342912 thumbnail image 2
TA342912 thumbnail image 2

Tempo / ABS/PC 3429 / TA342912

TA342912 5814004

Dimensions 344 x 289 x 117

Dimensions 13.54 x 11.38 x 4.61

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

  • PC : IP65; IK07
Technical data
Product:

Product nr : 5814004

Description : Enclosure, ABS

Remarks : Grey cover

Package : 2

Unit : Piece

EAN : 6418074060761

SSTL number : 3435690

Electric No. Denmark : 8212035085

Electric No. Sweden : 5814004

ETIM : EC000261

Dimensions :

Height (mm) : 344

Width (mm) : 289

Depth (mm) : 117

Height (inch) : 13.54

Width (inch) : 11.38

Depth (inch) : 4.61

Materials :

Material : ABS

Temperatures :

Temperature °F : -40 … 140

Ratings :

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Tempo / ABS/PC 3429 / TA342912

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

TA342912

Fibox
5814004_TA342912_1_72dpi.jpg

Sample image

Order symbol : TA342912

Product nr : 5814004

Description : Enclosure, ABS

Remarks : Grey cover

EAN : 6418074060761

El. number :

  • Finland : 3435690
  • Denmark : 8212035085
  • Sweden : 5814004

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

Tempo3429
Dimensions : Height Width Depth
mm : 344 289 117
inch : 13.54 11.38 4.61
Materials :
Material : ABS
Temperatures :
Temperature °F (continuous) : -40 … 140
Accessories :
MP 3429 Mounting plate, for enclosures:
ARH 2328 DIN-35 Mounting rail, for enclosures:
(260 x 35 x 1)
FP 10674 Wall fastening lug (2 pcs) incl. screws
DR 316 DIN-35 Mounting rail, for enclosures:
(316 x 35 x 1)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40343