Skip to content
 
    Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
   
Previous slide
TA241915 product image 1
TA241915 product image 2
TA241915 product image 1
Next slide
TA241915 thumbnail image 1
TA241915 thumbnail image 2
TA241915 thumbnail image 1

Tempo / TEMPO 2419 / TA241915

TA241915 5814052

Dimensions 240 x 190 x 152

Dimensions 9.45 x 7.48 x 5.98

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

  • PC : IP65; IK07
Technical data
Product:

Product nr : 5814052

Description : Enclosure, ABS

Remarks : Grey cover

Package : 4

Unit : Piece

EAN : 6418074309525

Electric No. Denmark : 8212097272

ETIM : EC000261

Dimensions :

Height (mm) : 240

Width (mm) : 190

Depth (mm) : 152

Height (inch) : 9.45

Width (inch) : 7.48

Depth (inch) : 5.98

Materials :

Material : ABS

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Tempo / TEMPO 2419 / TA241915

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

TA241915

Fibox
5814052_TA241915 360_ANIMA_SMALL.gif

Sample image

Order symbol : TA241915

Product nr : 5814052

Description : Enclosure, ABS

Remarks : Grey cover

EAN : 6418074309525

El. number :

  • Denmark : 8212097272

Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.

Tempo2419
Dimensions : Height Width Depth
mm : 240 190 152
inch : 9.45 7.48 5.98
Materials :
Material : ABS
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
MP 2419 Mounting plate, for enclosures:
EKV 12 DIN-35 Mounting rail, for enclosures:
(160 x 35 x 1)
DR 210 DIN-35 Mounting rail, for enclosures:
(210 x 35 x 1)
FP 10674 Wall fastening lug (2 pcs) incl. screws
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40343