Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
TA201610 5814001
Dimensions 201 x 163 x 99
Dimensions 7.91 x 6.42 x 3.9
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
- PC : IP65; IK07
Technical data
Product nr : 5814001
Description : Enclosure, ABS
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074060730
SSTL number : 3435684
Electric No. Denmark : 8212035027
Electric No. Sweden : 5814001
ETIM : EC000261
Height (mm) : 201
Width (mm) : 163
Depth (mm) : 99
Height (inch) : 7.91
Width (inch) : 6.42
Depth (inch) : 3.9
Material : ABS
Temperature °F : -40 … 140
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Tempo / TEMPO 2016 / TA201610
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
TA201610
Sample image
Order symbol : TA201610
Product nr : 5814001
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074060730
El. number :
- Finland : 3435684
- Denmark : 8212035027
- Sweden : 5814001
Including : Base with PUR gasket and screws for mounting plate/DIN-rail. cover with polyamide cover screws and plastic hinges.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 201 | 163 | 99 |
inch : | 7.91 | 6.42 | 3.9 |
Materials : | |
---|---|
Material : | ABS |
Temperatures : | |
---|---|
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
ARH 2320 |
DIN-35 Mounting rail, for enclosures:
(180 x 35 x 1) |
MP 2016 | Mounting plate, for enclosures: |
DH-3 |
DIN-35 Mounting rail, for enclosures:
(140 x 35 x 1) |
FP 10674 | Wall fastening lug (2 pcs) incl. screws |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
Certificate FI 40343 |
© Fibox Oy, Data subject to change without notice (printed: )