Skip to content
We have detected problems with the loading of our product pages. We are currently investigating the problem. We apologise for the inconvenience.
Please try our temporary product page: https://www.fibox.com/products-temporary/
 
    Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
   
Previous slide
CAB ABS 151511 T product image 1
Next slide
CAB ABS 151511 T thumbnail image 1

CAB / CAB 1515 / CAB ABS 151511 T

CAB ABS 151511 T 8183020

Dimensions 150 x 150 x 110

Dimensions 5.91 x 5.91 x 4.33

Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.

  • PC : IP65; IK08
Technical data
Product:

Product nr : 8183020

Description : Cabinet, ABS, Smoked transparent door

Remarks : Latch on the short side

Package : 1

Unit : Piece

EAN : 6418074057921

SSTL number : 3435920

ETIM : EC000261

Dimensions :

Height (mm) : 150

Width (mm) : 150

Depth (mm) : 110

Height (inch) : 5.91

Width (inch) : 5.91

Depth (inch) : 4.33

Materials :

Material : ABS

Base colour : RAL_7035

Cover colour : Clear transparent

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK08

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

CAB / CAB 1515 / CAB ABS 151511 T

CAB ABS 151511 T

Fibox
CAB_PC_1515

Sample image

Order symbol : CAB ABS 151511 T

Product nr : 8183020

Description : Cabinet, ABS, Smoked transparent door

Remarks : Latch on the short side

EAN : 6418074057921

El. number :

  • Finland : 3435920

Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.

CAB151511
Dimensions : Height Width Depth
mm : 150 150 110
inch : 5.91 5.91 4.33
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : Clear transparent
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
EKIV 15 Mounting plate, for enclosures:
(150 x 150 x 2)
TRH 15 DIN-35 Mounting rail, for enclosures:
(122 x 35 x 1)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK08;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 40854