Please try our temporary product page: https://www.fibox.com/products-temporary/
Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
CAB PC 151511 G 8113320
Dimensions 150 x 150 x 110
Dimensions 5.91 x 5.91 x 4.33
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
- PC : IP65; IK08
Technical data
Product nr : 8113320
Description : Cabinet, PC, Grey door
Remarks : Latch on the short side
Package : 1
Unit : Piece
EAN : 6418074057891
SSTL number : 3435914
ETIM : EC000261
Height (mm) : 150
Width (mm) : 150
Depth (mm) : 110
Height (inch) : 5.91
Width (inch) : 5.91
Depth (inch) : 4.33
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
CAB PC 151511 G
Sample image
Order symbol : CAB PC 151511 G
Product nr : 8113320
Description : Cabinet, PC, Grey door
Remarks : Latch on the short side
EAN : 6418074057891
El. number :
- Finland : 3435914
Including : Cabinet base. door with PUR gasket. latches. screws for mounting plate/DIN-rail and corner plugs.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 150 | 150 | 110 |
inch : | 5.91 | 5.91 | 4.33 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
EKIV 15 |
Mounting plate, for enclosures:
(150 x 150 x 2) |
TRH 15 |
DIN-35 Mounting rail, for enclosures:
(122 x 35 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40854 |
© Fibox Oy, Data subject to change without notice (printed: )