Skip to content
  
Previous slide
PC 25/22-3TT product image 1
Next slide
PC 25/22-3TT thumbnail image 1

Cardmaster / CARDMASTER 25/22 / PC 25/22-3TT

PC 25/22-3TT 7526134

Dimensions 280 x 219 x 156

Dimensions 11.02 x 8.62 x 6.14

  • PC : IP66; IP67; IK07
Technical data
Product:

Product nr : 7526134

Description : Enclosure, PC

Remarks : Clear transparent hinged cover

Package : 4

Unit : Piece

EAN : 6418074062048

Electric No. Denmark : 8212016936

Electric No. Sweden : 7526134

ETIM : EC000261

Dimensions :

Height (mm) : 280

Width (mm) : 219

Depth (mm) : 156

Height (inch) : 11.02

Width (inch) : 8.62

Depth (inch) : 6.14

Materials :

Material : Polycarbonate

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Cardmaster / CARDMASTER 25/22 / PC 25/22-3TT

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC 25/22-3TT

Fibox
PC_2522-3TT

Sample image

Order symbol : PC 25/22-3TT

Product nr : 7526134

Description : Enclosure, PC

Remarks : Clear transparent hinged cover

EAN : 6418074062048

El. number :

  • Denmark : 8212016936
  • Sweden : 7526134
CM25_22-3
Dimensions : Height Width Depth
mm : 280 219 156
inch : 11.02 8.62 6.14
Materials :
Material : Polycarbonate
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
MP 25/22 Mounting plate, for enclosures:
(225 x 175 x 1)
FC PC 25/22 Frame of PC front plate, for enclosures:
(257 x 157 x 30)
FP 25/22 Front plate (aluminium), for enclosures:
(250 x 150 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_CARDpc