Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
ABS 25/22-C3 7580141
Dimensions 257 x 219 x 122
Dimensions 10.12 x 8.62 x 4.8
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
- PC : IP66; IP67; IK07
Technical data
Product nr : 7580141
Description : Enclosure, ABS
Remarks : Without main cover
Package : 4
Unit : Piece
EAN : 6418074059369
SSTL number : 3422961
ETIM : EC000261
Height (mm) : 257
Width (mm) : 219
Depth (mm) : 122
Height (inch) : 10.12
Width (inch) : 8.62
Depth (inch) : 4.8
Material : ABS
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Glow Wire Test (IEC 60695): 650C
Cardmaster / CARDMASTER 25/22 / ABS 25/22-C3
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Certificates and Declarations
Catalogues
Contact
ABS 25/22-C3
Sample image
Order symbol : ABS 25/22-C3
Product nr : 7580141
Description : Enclosure, ABS
Remarks : Without main cover
EAN : 6418074059369
El. number :
- Finland : 3422961
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 257 | 219 | 122 |
inch : | 10.12 | 8.62 | 4.8 |
Materials : | |
---|---|
Material : | ABS |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
MP 25/22 |
Mounting plate, for enclosures:
(225 x 175 x 1) |
FC PC 25/22 |
Frame of PC front plate, for enclosures:
(257 x 157 x 30) |
FP 25/22 |
Front plate (aluminium), for enclosures:
(250 x 150 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: )