Skip to content
  
Previous slide
MP 36/31 product image 1
MP 36/31 product image 2
Next slide
MP 36/31 thumbnail image 1
MP 36/31 thumbnail image 2

Cardmaster / CARDMASTER Accessories / MP 36/31

MP 36/31 7720036

Dimensions 345 x 258 x 1

Dimensions 13.58 x 10.16 x 0.04

Technical data
Product:

Product nr : 7720036

Description : Mounting plate, for enclosures:

Remarks : 383x316x134, 390x316x167

Package : 1

Unit : Piece

EAN : 6418074033406

SSTL number : 3422920

Electric No. Denmark : 8212016444

Electric No. Sweden : 2535024

Dimensions :

Height (mm) : 345

Width (mm) : 258

Depth (mm) : 1

Height (inch) : 13.58

Width (inch) : 10.16

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

Cardmaster / CARDMASTER Accessories / MP 36/31

Dimensional Drawings
CAD Files
Contact

MP 36/31

Fibox
7720036_MP_36_31_mounting_plate_2_72dpi

Sample image

Order symbol : MP 36/31

Product nr : 7720036

Description : Mounting plate, for enclosures:

Remarks : 383x316x134, 390x316x167

EAN : 6418074033406

El. number :

  • Finland : 3422920
  • Denmark : 8212016444
  • Sweden : 2535024
MP36_31
Dimensions : Height Width Depth
mm : 345 258 1
inch : 13.58 10.16 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -