Skip to content
 
    Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
   
Previous slide
ABS 30/25-3TT product image 1
Next slide
ABS 30/25-3TT thumbnail image 1

Cardmaster / CARDMASTER 30/25 / ABS 30/25-3TT

ABS 30/25-3TT 7586019

Dimensions 320 x 260 x 129

Dimensions 12.6 x 10.24 x 5.08

Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.

  • PC : IP66; IP67; IK07
Technical data
Product:

Product nr : 7586019

Description : Enclosure, ABS

Remarks : Clear transparent hinged cover

Package : 1

Unit : Piece

EAN : 6418074062116

Electric No. Denmark : 8212016884

ETIM : EC000261

Dimensions :

Height (mm) : 320

Width (mm) : 260

Depth (mm) : 129

Height (inch) : 12.6

Width (inch) : 10.24

Depth (inch) : 5.08

Materials :

Material : ABS

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

Cardmaster / CARDMASTER 30/25 / ABS 30/25-3TT

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

ABS 30/25-3TT

Fibox
PC_3025-3TT

Sample image

Order symbol : ABS 30/25-3TT

Product nr : 7586019

Description : Enclosure, ABS

Remarks : Clear transparent hinged cover

EAN : 6418074062116

El. number :

  • Denmark : 8212016884

Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.

CM30_25-3
Dimensions : Height Width Depth
mm : 320 260 129
inch : 12.6 10.24 5.08
Materials :
Material : ABS
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
FP 30/25 Front plate (aluminium), for enclosures:
(290 x 190 x 1)
MP 30/25 Mounting plate, for enclosures:
(282 x 215 x 1)
FC PC 30/25 Frame of PC front plate, for enclosures:
(296 x 196 x 30)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
SGSFIMKO_CARDpc