Skip to content
  
Previous slide
PC 30/25-3 product image 1
PC 30/25-3 product image 2
PC 30/25-3 product image 3
PC 30/25-3 product image 5
PC 30/25-3 product image 1
PC 30/25-3 product image 2
Next slide
PC 30/25-3 thumbnail image 1
PC 30/25-3 thumbnail image 2
PC 30/25-3 thumbnail image 3
PC 30/25-3 thumbnail image 5
PC 30/25-3 thumbnail image 1
PC 30/25-3 thumbnail image 2

Cardmaster / CARDMASTER 30/25 / PC 30/25-3

PC 30/25-3 7525019

Dimensions 320 x 260 x 129

Dimensions 12.6 x 10.24 x 5.08

  • PC : IP65; IK07
Technical data
Product:

Product nr : 7525019

Description : Enclosure, PC

Remarks : Smoked transparent hinged cover

Package : 1

Unit : Piece

EAN : 6418074056740

SSTL number : 3438233

Electric No. Denmark : 8212016677

Electric No. Sweden : 2537308

ETIM : EC000261

Dimensions :

Height (mm) : 320

Width (mm) : 260

Depth (mm) : 129

Height (inch) : 12.6

Width (inch) : 10.24

Depth (inch) : 5.08

Materials :

Material : Polycarbonate

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 80

Temperature °F : -40 … 175

Ratings :

Standards EN 62208:2011, IEC 62208:2011

Ingress Protection (EN 60529): IP65

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

UV resistance : UL 746C

Flammability Rating : UL 94 V0

Glow Wire Test (IEC 60695): 960C

Product is connected to following catalogues :

Cardmaster / CARDMASTER 30/25 / PC 30/25-3

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

PC 30/25-3

Fibox
7525019_PC_30_25_3 360_ANIMA_SMALL

Sample image

Order symbol : PC 30/25-3

Product nr : 7525019

Description : Enclosure, PC

Remarks : Smoked transparent hinged cover

EAN : 6418074056740

El. number :

  • Finland : 3438233
  • Denmark : 8212016677
  • Sweden : 2537308
CM30_25-3
Dimensions : Height Width Depth
mm : 320 260 129
inch : 12.6 10.24 5.08
Materials :
Material : Polycarbonate
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 80
Temperature °F (continuous) : -40 … 175
Accessories :
FP 30/25 Front plate (aluminium), for enclosures:
(290 x 190 x 1)
MP 30/25 Mounting plate, for enclosures:
(282 x 215 x 1)
FC PC 30/25 Frame of PC front plate, for enclosures:
(296 x 196 x 30)
Ratings :
Ingress protection (EN 60529): IP65;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 695-2-1) °C : 960C
Certificates :
SGSFIMKO_CARDpc