Please try our temporary product page: https://www.fibox.com/products-temporary/
Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
ABS 21/18-3 7585154
Dimensions 235 x 185 x 119
Dimensions 9.25 x 7.28 x 4.69
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
- PC : IP66; IP67; IK07
Technical data
Product nr : 7585154
Description : Enclosure, ABS
Remarks : Smoked transparent hinged cover
Package : 4
Unit : Piece
EAN : 6418074056788
SSTL number : 3438243
Electric No. Denmark : 8212016761
Electric No. Sweden : 7585154
ETIM : EC000261
Height (mm) : 235
Width (mm) : 185
Depth (mm) : 119
Height (inch) : 9.25
Width (inch) : 7.28
Depth (inch) : 4.69
Material : ABS
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Cardmaster / CARDMASTER 21/18 / ABS 21/18-3
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
ABS 21/18-3
Sample image
Order symbol : ABS 21/18-3
Product nr : 7585154
Description : Enclosure, ABS
Remarks : Smoked transparent hinged cover
EAN : 6418074056788
El. number :
- Finland : 3438243
- Denmark : 8212016761
- Sweden : 7585154
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 235 | 185 | 119 |
inch : | 9.25 | 7.28 | 4.69 |
Materials : | |
---|---|
Material : | ABS |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
FP 21/18 |
Front plate (aluminium), for enclosures:
(207 x 119 x 1) |
FC PC 21/18 |
Frame of PC front plate, for enclosures:
(213 x 125 x 20) |
MP 21/18 |
Mounting plate, for enclosures:
(142 x 200 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: )