Skip to content
  
Previous slide
FC PC 21/18 product image 1
Next slide
FC PC 21/18 thumbnail image 1

Cardmaster / CARDMASTER Accessories / FC PC 21/18

FC PC 21/18 7720100

Dimensions 213 x 125 x 20

Dimensions 8.39 x 4.92 x 0.79

Technical data
Product:

Product nr : 7720100

Description : Frame of PC front plate, for enclosures:

Remarks : 213x185x90, 213x185x102, 235x185x119

Package : 4

Unit : Piece

EAN : 6418074034670

SSTL number : 3421903

Electric No. Denmark : 8212016839

Dimensions :

Height (mm) : 213

Width (mm) : 125

Depth (mm) : 20

Height (inch) : 8.39

Width (inch) : 4.92

Depth (inch) : 0.79

Ratings :
Product is connected to following catalogues :

Cardmaster / CARDMASTER Accessories / FC PC 21/18

Dimensional Drawings
CAD Files
Contact

FC PC 21/18

Fibox
7720100_FC_PC_21 18_set_1_72dpi

Sample image

Order symbol : FC PC 21/18

Product nr : 7720100

Description : Frame of PC front plate, for enclosures:

Remarks : 213x185x90, 213x185x102, 235x185x119

EAN : 6418074034670

El. number :

  • Finland : 3421903
  • Denmark : 8212016839
FIBOX_CM2118-3FC
Dimensions : Height Width Depth
mm : 213 125 20
inch : 8.39 4.92 0.79
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -