Please try our temporary product page: https://www.fibox.com/products-temporary/
PC 17/16-L3 7525105
Dimensions 188 x 160 x 106
Dimensions 7.4 x 6.3 x 4.17
- PC : IP66; IP67; IK07
Technical data
Product nr : 7525105
Description : Enclosure, PC
Remarks : Smoked transparent hinged cover
Package : 4
Unit : Piece
EAN : 6418074056719
SSTL number : 3438229
Electric No. Denmark : 8212016651
ETIM : EC000261
Height (mm) : 188
Width (mm) : 160
Depth (mm) : 106
Height (inch) : 7.4
Width (inch) : 6.3
Depth (inch) : 4.17
Material : Polycarbonate
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Cardmaster / CARDMASTER 17/16 L / PC 17/16-L3
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
PC 17/16-L3
Sample image
Order symbol : PC 17/16-L3
Product nr : 7525105
Description : Enclosure, PC
Remarks : Smoked transparent hinged cover
EAN : 6418074056719
El. number :
- Finland : 3438229
- Denmark : 8212016651
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 188 | 160 | 106 |
inch : | 7.4 | 6.3 | 4.17 |
Materials : | |
---|---|
Material : | Polycarbonate |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
FP 17/16 | Front plate (aluminium), for enclosures: |
MP 17/16 |
Mounting plate, for enclosures:
(136 x 133 x 1) |
FC PC 17/16 |
Frame of PC front plate, for enclosures:
(166 x 106 x 16) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: )