Skip to content
  
Previous slide
MIN 8 product image 1
Next slide
MIN 8 thumbnail image 1

MNX / MNX Accessories / MIN 8

MIN 8 6314584

Technical data
Product:

Product nr : 6314584

Description : DIN-15 Mounting rail, for enclosures:

Remarks : 100x100x35-100x100x75

Package : 8

Unit : Piece

EAN : 6418074058188

SSTL number : 3425008

Electric No. Denmark : 8212090295

Electric No. Sweden : 6314584

Dimensions :

Height (mm) : 80

Width (mm) : 15

Depth (mm) : 1

Height (inch) : 3.15

Width (inch) : 0.59

Depth (inch) : 0.04

Ratings :
Product is connected to following catalogues :

MNX / MNX Accessories / MIN 8

Dimensional Drawings
CAD Files
Contact

MIN 8

Fibox
din_15_mnx

Sample image

Order symbol : MIN 8

Product nr : 6314584

Description : DIN-15 Mounting rail, for enclosures:

Remarks : 100x100x35-100x100x75

EAN : 6418074058188

El. number :

  • Finland : 3425008
  • Denmark : 8212090295
  • Sweden : 6314584
MIN_8
Dimensions : Height Width Depth
mm : 80 15 1
inch : 3.15 0.59 0.04
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -