Skip to content
 
    Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.
   
Previous slide
ABS 95/60 HG product image 1
ABS 95/60 HG product image 2
Next slide
ABS 95/60 HG thumbnail image 1
ABS 95/60 HG thumbnail image 2

MNX / MNX 95H / ABS 95/60 HG

ABS 95/60 HG 6081331

Dimensions 100 x 100 x 60

Dimensions 3.94 x 3.94 x 2.36

Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

  • PC : IP66; IP67; IK07
Technical data
Product:

Product nr : 6081331

Description : Enclosure, ABS

Remarks : High base, grey cover

Package : 8

Unit : Piece

EAN : 6418074054715

SSTL number : 3421380

Electric No. Denmark : 8212023987

Electric No. Sweden : 6081331

ETIM : EC000261

Dimensions :

Height (mm) : 100

Width (mm) : 100

Depth (mm) : 60

Height (inch) : 3.94

Width (inch) : 3.94

Depth (inch) : 2.36

Materials :

Material : ABS

Base colour : RAL_7035

Cover colour : RAL 7035 -light grey

Gasket material : Polyurethane

Temperatures :

Temperature °C : -40 … 60

Temperature °F : -40 … 140

Ratings :

Standards EN 62208:2011. IEC 62208:2011

Ingress Protection (EN 60529): IP66IP67

Impact Resistance (EN 62262): IK07

Electrical insulation : Totally insulated

Halogen free (DIN/VDE 0472, Part 815) : Yes

Flammability Rating : UL 94 HB

Glow Wire Test (IEC 60695): 650C

Product is connected to following catalogues :

MNX / MNX 95H / ABS 95/60 HG

Dimensional Drawings
CAD Files
Certificates and Declarations
Contact

ABS 95/60 HG

Fibox
6081331_ABS_95_60_HG_1_72dpi

Sample image

Order symbol : ABS 95/60 HG

Product nr : 6081331

Description : Enclosure, ABS

Remarks : High base, grey cover

EAN : 6418074054715

El. number :

  • Finland : 3421380
  • Denmark : 8212023987
  • Sweden : 6081331

Including : Base with PUR gasket. screws for mounting plate/DIN-rail and cover with polyamide cover screws.

15590
Dimensions : Height Width Depth
mm : 100 100 60
inch : 3.94 3.94 2.36
Materials :
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperatures :
Temperature °C (continuous) : -40 … 60
Temperature °F (continuous) : -40 … 140
Accessories :
MIN 8 DIN-15 Mounting rail, for enclosures:
B-3 DIN-35 Mounting rail, for enclosures:
(80 x 35 x 1)
FP 22046 Wall fastening lug (4 pcs)
MIV 95 Mounting plate (Galvanized steel), for enclosures:
(66 x 80 x 1)
Ratings :
Ingress protection (EN 60529): IP66; IP67;
Impact Resistance (EN 62262): IK07;
electrical_insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : -
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 695-2-1) °C : 650C
Certificates :
Certificate FI 41115