MIV 95 5514583
Dimensions 66 x 80 x 1
Dimensions 2.6 x 3.15 x 0.04
Technical data
Product nr : 5514583
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 100x100x35-100x100x75
Package : 8
Unit : Piece
EAN : 6418074056696
SSTL number : 3435676
Electric No. Denmark : 8212000942
Electric No. Sweden : 2537210
Height (mm) : 66
Width (mm) : 80
Depth (mm) : 1
Height (inch) : 2.6
Width (inch) : 3.15
Depth (inch) : 0.04
MNX / MNX Accessories / MIV 95
Dimensional Drawings
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
MIV 95
Sample image
Order symbol : MIV 95
Product nr : 5514583
Description : Mounting plate (Galvanized steel), for enclosures:
Remarks : 100x100x35-100x100x75
EAN : 6418074056696
El. number :
- Finland : 3435676
- Denmark : 8212000942
- Sweden : 2537210
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 66 | 80 | 1 |
inch : | 2.6 | 3.15 | 0.04 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )