GPA M25-L 7016536
Dimensions 50 x 33 x 33
Dimensions 1.97 x 1.3 x 1.3
Technical data
Product nr : 7016536
Description : Cable gland (IP 68 - 5 bar), M25x1,5
Remarks : for cable 11-17 mm
Package : 50
Unit : Piece
EAN : 6418074056368
SSTL number : 1722925
Electric No. Denmark : 8213003472
Height (mm) : 50
Width (mm) : 33
Depth (mm) : 33
Height (inch) : 1.97
Width (inch) : 1.3
Depth (inch) : 1.3
Cable management / Polyamide cable glands / GPA M25-L
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M25-L
Sample image
Order symbol : GPA M25-L
Product nr : 7016536
Description : Cable gland (IP 68 - 5 bar), M25x1,5
Remarks : for cable 11-17 mm
EAN : 6418074056368
El. number :
- Finland : 1722925
- Denmark : 8213003472
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 50 | 33 | 33 |
inch : | 1.97 | 1.3 | 1.3 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )