Please try our temporary product page: https://www.fibox.com/products-temporary/
GPA M63-B 7016415
Dimensions 8 x 87 x 87
Dimensions 0.31 x 3.43 x 3.43
Technical data
Product nr : 7016415
Description : Hexagonal lock nut
Remarks : M63x1,5
Package : 50
Unit : Piece
EAN : 6418074054999
SSTL number : 1721198
Electric No. Denmark : 8213003582
Height (mm) : 8
Width (mm) : 87
Depth (mm) : 87
Height (inch) : 0.31
Width (inch) : 3.43
Depth (inch) : 3.43
Cable management / Polyamide cable glands / GPA M63-B
GPA M63-B
Sample image
Order symbol : GPA M63-B
Product nr : 7016415
Description : Hexagonal lock nut
Remarks : M63x1,5
EAN : 6418074054999
El. number :
- Finland : 1721198
- Denmark : 8213003582
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 8 | 87 | 87 |
inch : | 0.31 | 3.43 | 3.43 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )