Please try our temporary product page: https://www.fibox.com/products-temporary/
GPA M40-B 7016413
Dimensions 7 x 58 x 58
Dimensions 0.28 x 2.28 x 2.28
Technical data
Product nr : 7016413
Description : Hexagonal lock nut
Remarks : M40x1,5
Package : 50
Unit : Piece
EAN : 6418074054975
SSTL number : 1721196
Electric No. Denmark : 8213003524
Height (mm) : 7
Width (mm) : 58
Depth (mm) : 58
Height (inch) : 0.28
Width (inch) : 2.28
Depth (inch) : 2.28
Cable management / Polyamide cable glands / GPA M40-B
GPA M40-B
Sample image
Order symbol : GPA M40-B
Product nr : 7016413
Description : Hexagonal lock nut
Remarks : M40x1,5
EAN : 6418074054975
El. number :
- Finland : 1721196
- Denmark : 8213003524
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 7 | 58 | 58 |
inch : | 0.28 | 2.28 | 2.28 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )