Please try our temporary product page: https://www.fibox.com/products-temporary/
GPA M32-B 7016412
Dimensions 7 x 47 x 47
Dimensions 0.28 x 1.85 x 1.85
Technical data
Product nr : 7016412
Description : Hexagonal lock nut
Remarks : M32x1,5
Package : 100
Unit : Piece
EAN : 6418074054968
SSTL number : 1721195
Electric No. Denmark : 8213003498
Height (mm) : 7
Width (mm) : 47
Depth (mm) : 47
Height (inch) : 0.28
Width (inch) : 1.85
Depth (inch) : 1.85
Cable management / Polyamide cable glands / GPA M32-B
GPA M32-B
Sample image
Order symbol : GPA M32-B
Product nr : 7016412
Description : Hexagonal lock nut
Remarks : M32x1,5
EAN : 6418074054968
El. number :
- Finland : 1721195
- Denmark : 8213003498
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 7 | 47 | 47 |
inch : | 0.28 | 1.85 | 1.85 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )