GPA M16-B 7016409
Dimensions 5 x 25 x 25
Dimensions 0.2 x 0.98 x 0.98
Technical data
Product nr : 7016409
Description : Hexagonal lock nut
Remarks : M16x1,5
Package : 100
Unit : Piece
EAN : 6418074054937
SSTL number : 1721192
Electric No. Denmark : 8213003401
Height (mm) : 5
Width (mm) : 25
Depth (mm) : 25
Height (inch) : 0.2
Width (inch) : 0.98
Depth (inch) : 0.98
Cable management / Polyamide cable glands / GPA M16-B
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M16-B
Sample image
Order symbol : GPA M16-B
Product nr : 7016409
Description : Hexagonal lock nut
Remarks : M16x1,5
EAN : 6418074054937
El. number :
- Finland : 1721192
- Denmark : 8213003401
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 5 | 25 | 25 |
inch : | 0.2 | 0.98 | 0.98 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )