Please try our temporary product page: https://www.fibox.com/products-temporary/
GPA M12-B 7016408
Dimensions 5 x 20 x 20
Dimensions 0.2 x 0.79 x 0.79
Technical data
Product nr : 7016408
Description : Hexagonal lock nut
Remarks : M12x1,5
Package : 100
Unit : Piece
EAN : 6418074054920
SSTL number : 1721191
Electric No. Denmark : 8213003375
Height (mm) : 5
Width (mm) : 20
Depth (mm) : 20
Height (inch) : 0.2
Width (inch) : 0.79
Depth (inch) : 0.79
Cable management / Polyamide cable glands / GPA M12-B
GPA M12-B
Sample image
Order symbol : GPA M12-B
Product nr : 7016408
Description : Hexagonal lock nut
Remarks : M12x1,5
EAN : 6418074054920
El. number :
- Finland : 1721191
- Denmark : 8213003375
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 5 | 20 | 20 |
inch : | 0.2 | 0.79 | 0.79 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )