Please try our temporary product page: https://www.fibox.com/products-temporary/
GPA M63 7016407
Dimensions 66 x 79 x 79
Dimensions 2.6 x 3.11 x 3.11
Technical data
Product nr : 7016407
Description : Cable gland (IP 68 - 5 bar), M63x1,5
Remarks : for cable 32-42 mm
Package : 5
Unit : Piece
EAN : 6418074054913
SSTL number : 1721183
Electric No. Denmark : 8213003579
Height (mm) : 66
Width (mm) : 79
Depth (mm) : 79
Height (inch) : 2.6
Width (inch) : 3.11
Depth (inch) : 3.11
Cable management / Polyamide cable glands / GPA M63
GPA M63
Sample image
Order symbol : GPA M63
Product nr : 7016407
Description : Cable gland (IP 68 - 5 bar), M63x1,5
Remarks : for cable 32-42 mm
EAN : 6418074054913
El. number :
- Finland : 1721183
- Denmark : 8213003579
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 66 | 79 | 79 |
inch : | 2.6 | 3.11 | 3.11 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )