GPA M40 7016405
Dimensions 51 x 53 x 53
Dimensions 2.01 x 2.09 x 2.09
Technical data
Product nr : 7016405
Description : Cable gland (IP 68 - 5 bar), M40x1,5
Remarks : for cable 19-28 mm
Package : 10
Unit : Piece
EAN : 6418074054890
SSTL number : 1721174
Electric No. Denmark : 8213003511
Height (mm) : 51
Width (mm) : 53
Depth (mm) : 53
Height (inch) : 2.01
Width (inch) : 2.09
Depth (inch) : 2.09
Cable management / Polyamide cable glands / GPA M40
CAD Files
Please note, that we need you permission in order for you to view the CAD files.
Catalogues
Contact
GPA M40
Sample image
Order symbol : GPA M40
Product nr : 7016405
Description : Cable gland (IP 68 - 5 bar), M40x1,5
Remarks : for cable 19-28 mm
EAN : 6418074054890
El. number :
- Finland : 1721174
- Denmark : 8213003511
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 51 | 53 | 53 |
inch : | 2.01 | 2.09 | 2.09 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )