Skip to content
  
Previous slide
GPA M32 product image 1
Next slide
GPA M32 thumbnail image 1

Cable management / Polyamide cable glands / GPA M32

GPA M32 7016404

Dimensions 50 x 42 x 42

Dimensions 1.97 x 1.65 x 1.65

Technical data
Product:

Product nr : 7016404

Description : Cable gland (IP 68 - 5 bar), M32x1,5

Remarks : for cable 15-21 mm

Package : 25

Unit : Piece

EAN : 6418074054883

SSTL number : 1721172

Electric No. Denmark : 8213003485

Dimensions :

Height (mm) : 50

Width (mm) : 42

Depth (mm) : 42

Height (inch) : 1.97

Width (inch) : 1.65

Depth (inch) : 1.65

Ratings :
Product is connected to following catalogues :

Cable management / Polyamide cable glands / GPA M32

CAD Files
Contact

GPA M32

Fibox
7016404_GPA_M32_1_72dpi.jpg

Sample image

Order symbol : GPA M32

Product nr : 7016404

Description : Cable gland (IP 68 - 5 bar), M32x1,5

Remarks : for cable 15-21 mm

EAN : 6418074054883

El. number :

  • Finland : 1721172
  • Denmark : 8213003485
Dimensions : Height Width Depth
mm : 50 42 42
inch : 1.97 1.65 1.65
Materials :
Ratings :
electrical_insulation : Not insulated
UV resistance : -