Please try our temporary product page: https://www.fibox.com/products-temporary/
GPA M20 7016402
Dimensions 36 x 28 x 28
Dimensions 1.42 x 1.1 x 1.1
Technical data
Product nr : 7016402
Description : Cable gland (IP 68 - 5 bar), M20x1,5
Remarks : for cable 8-13 mm
Package : 100
Unit : Piece
EAN : 6418074054869
SSTL number : 1721160
Electric No. Denmark : 8213003427
Height (mm) : 36
Width (mm) : 28
Depth (mm) : 28
Height (inch) : 1.42
Width (inch) : 1.1
Depth (inch) : 1.1
Cable management / Polyamide cable glands / GPA M20
GPA M20
Sample image
Order symbol : GPA M20
Product nr : 7016402
Description : Cable gland (IP 68 - 5 bar), M20x1,5
Remarks : for cable 8-13 mm
EAN : 6418074054869
El. number :
- Finland : 1721160
- Denmark : 8213003427
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 36 | 28 | 28 |
inch : | 1.42 | 1.1 | 1.1 |
Materials : |
---|
Ratings : | |
---|---|
electrical_insulation : | Not insulated |
UV resistance : | - |
© Fibox Oy, Data subject to change without notice (printed: )